How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | I: | 3.77 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| D: | 2.69 | AA: | 8.88 |
| V: | 1.94 in | T: | 1.438 |
| LL: | 2.12 in | AB: | 4.07 |
| AK: | 8.5 | U: | 0.75 in |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | P: | 1.88 in |
| G: | 1.94 | AG: | 4.65 |
| AF: | 0.19 | L1: | 8.76 in |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.674 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.438 in |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

