How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AJ: | 7.25 |
| L1: | 8.76 in | BE1: | 0.5 in |
| AB: | 4.07 | V: | 1.94 in |
| I: | 3.77 in | LL: | 2.12 in |
| D: | 2.69 | AE2: | 0.56 |
| G: | 1.94 | AF: | 0.19 |
| BD: | 9 | BF: | 0.53 |
| T: | 1.438 | AA: | 8.88 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | AK: | 8.5 |
| H: | 0.53 in | L: | 5.51 in |
Technical Specifications
| Bore Code: | 23 | Model Code: | 23YFC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.674 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

