How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AG: | 4.65 |
| U: | 0.75 in | AJ: | 7.25 |
| AF: | 0.19 | AK: | 8.5 |
| L1: | 8.76 in | T: | 1.438 |
| AA: | 8.88 | G: | 1.94 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| BD: | 9 | D: | 2.69 |
| I: | 3.77 in | H: | 0.53 in |
| BF: | 0.53 | L: | 5.51 in |
| AB: | 4.07 | V: | 1.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 23 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.47 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

