How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AE2: | 0.56 |
| L1: | 8.76 in | AJ: | 7.25 |
| BE1: | 0.5 in | L: | 5.51 in |
| AA: | 8.88 | I: | 3.77 in |
| H: | 0.53 in | U: | 0.75 in |
| V: | 1.94 in | BF: | 0.53 |
| AF: | 0.19 | AB: | 4.07 |
| AG: | 4.65 | BD: | 9 |
| LL: | 2.12 in | D: | 2.69 |
| T: | 1.438 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | G: | 1.94 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 0.455 | Model Code: | 23YFC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Assembly: | YFC-1 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

