How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| AG: | 4.65 | AK: | 8.5 |
| L1: | 8.76 in | AE2: | 0.56 |
| D: | 2.69 | AJ: | 7.25 |
| BD: | 9 | T: | 1.438 |
| P: | 1.88 in | AB: | 4.07 |
| LL: | 2.12 in | AA: | 8.88 |
| V: | 1.94 in | AF: | 0.19 |
| L: | 5.51 in | G: | 1.94 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| I: | 3.77 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.455 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Model Code: | 23YFC |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Series Code: | OE |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 21.9 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

