How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AF: | 0.19 |
| L: | 5.51 in | AA: | 8.88 |
| P: | 1.88 in | BD: | 9 |
| I: | 3.77 in | V: | 1.94 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | L1: | 8.76 in |
| AJ: | 7.25 | BF: | 0.53 |
| AG: | 4.65 | BE1: | 0.5 in |
| AB: | 4.07 | H: | 0.53 in |
| T: | 1.438 | AK: | 8.5 |
| G: | 1.94 | D: | 2.69 |
Technical Specifications
| Motor Frame Size: | 210TC | Bore Code: | 23 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.455 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

