Grove Gear 23YFC-1-1.438-56C-10-L2
Part #:23YFC-1-1.438-56C-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | U: | 0.75 in |
| I: | 3.77 in | AE2: | 0.56 |
| AF: | 0.19 | LM: | 7.76 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| P: | 1.88 in | BD: | 5.88 |
| AB: | 4.07 | H: | 0.53 in |
| L: | 5.51 in | D: | 2.69 |
| LL: | 2.12 in | V: | 1.94 in |
| T: | 1.438 | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| AG: | 4.65 | BE: | 0.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 10:1 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Ratio: | 10:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 3.08 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

