Grove Gear 23YFC-1-1.438-56C-10-L3
Part #:23YFC-1-1.438-56C-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 1.94 |
| U: | 0.75 in | V: | 1.94 in |
| LL: | 2.12 in | I: | 3.77 in |
| AE2: | 0.56 | BF: | 0.41 |
| AJ: | 5.88 | LM: | 7.76 |
| AG: | 4.65 | BD: | 5.88 |
| AF: | 0.19 | AB: | 4.07 |
| P: | 1.88 in | D: | 2.69 |
| BE: | 0.38 in | T: | 1.438 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| L: | 5.51 in | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.08 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

