Grove Gear 23YFC-1-1.438-56C-10-L9
Part #:23YFC-1-1.438-56C-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BE: | 0.38 in |
| LM: | 7.76 | I: | 3.77 in |
| P: | 1.88 in | LL: | 2.12 in |
| AF: | 0.19 | D: | 2.69 |
| AG: | 4.65 | V: | 1.94 in |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | AB: | 4.07 |
| AA: | 8.88 | BD: | 5.88 |
| U: | 0.75 in | AE2: | 0.56 |
| BF: | 0.41 | T: | 1.438 |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Ratio: | 10:1 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.08 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Service Factor: | 1 |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

