How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AK: | 4.5 |
| H: | 0.53 in | AB: | 4.07 |
| BF: | 0.41 | LM: | 7.76 |
| T: | 1.438 | AF: | 0.19 |
| AA: | 8.88 | AJ: | 5.88 |
| D: | 2.69 | P: | 1.88 in |
| BE: | 0.38 in | L: | 5.51 in |
| LL: | 2.12 in | BD: | 5.88 |
| AE2: | 0.56 | U: | 0.75 in |
| V: | 1.94 in | AG: | 4.65 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Service Factor: | 1 | Model Code: | 23YFC |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.307 | Output RPM: | 17.5 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Motor Frame Size: | 56C |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

