How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | I: | 3.77 in |
| LM: | 7.76 | AG: | 4.65 |
| AB: | 4.07 | V: | 1.94 in |
| G: | 1.94 | H: | 0.53 in |
| AK: | 4.5 | AJ: | 5.88 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | T: | 1.438 |
| BF: | 0.41 | AE2: | 0.56 |
| AF: | 0.19 | BE: | 0.38 in |
| D: | 2.69 | P: | 1.88 in |
| U: | 0.75 in | BD: | 5.88 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.307 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Model Code: | 23YFC |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

