How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | G: | 1.94 |
| BD: | 5.88 | AB: | 4.07 |
| BE: | 0.38 in | H: | 0.53 in |
| LM: | 7.76 | D: | 2.69 |
| AF: | 0.19 | V: | 1.94 in |
| AJ: | 5.88 | I: | 3.77 in |
| T: | 1.438 | P: | 1.88 in |
| LL: | 2.12 in | AG: | 4.65 |
| BF: | 0.41 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| AA: | 8.88 | AK: | 4.5 |
Technical Specifications
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.307 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

