How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | AA: | 8.88 |
| BE: | 0.38 in | G: | 1.94 |
| AK: | 4.5 | H: | 0.53 in |
| P: | 1.88 in | AJ: | 5.88 |
| U: | 0.75 in | I: | 3.77 in |
| T: | 1.438 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| L: | 5.51 in | AE2: | 0.56 |
| D: | 2.69 | AF: | 0.19 |
| AG: | 4.65 | V: | 1.94 in |
| LL: | 2.12 in | BF: | 0.41 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Ratio: | 15:1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 2.3 | Model Code: | 23YFC |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

