Grove Gear 23YFC-1-1.438-56C-15-L2
Part #:23YFC-1-1.438-56C-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LM: | 7.76 |
| AF: | 0.19 | D: | 2.69 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AE2: | 0.56 | AB: | 4.07 |
| AA: | 8.88 | P: | 1.88 in |
| AG: | 4.65 | G: | 1.94 |
| LL: | 2.12 in | AK: | 4.5 |
| T: | 1.438 | I: | 3.77 in |
| H: | 0.53 in | U: | 0.75 in |
| BD: | 5.88 | BF: | 0.41 |
| L: | 5.51 in | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Assembly: | YFC-1 | Ratio Range: | 15:1 |
| Center Distance (in): | 2.375 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Ratio: | 15:1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 2.3 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

