Grove Gear 23YFC-1-1.438-56C-15-L4
Part #:23YFC-1-1.438-56C-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BD: | 5.88 |
| AF: | 0.19 | AB: | 4.07 |
| L: | 5.51 in | LM: | 7.76 |
| AG: | 4.65 | AJ: | 5.88 |
| V: | 1.94 in | G: | 1.94 |
| P: | 1.88 in | AA: | 8.88 |
| AK: | 4.5 | LL: | 2.12 in |
| U: | 0.75 in | T: | 1.438 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | D: | 2.69 |
| I: | 3.77 in | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 15:1 | Model Code: | 23YFC |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.3 | Gear Type: | Worm |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Center Distance (in): | 2.375 |
| Output RPM: | 117 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

