Grove Gear 23YFC-1-1.438-56C-15-L9
Part #:23YFC-1-1.438-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 5.88 |
| BD: | 5.88 | T: | 1.438 |
| AK: | 4.5 | BE: | 0.38 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | L: | 5.51 in |
| H: | 0.53 in | AE2: | 0.56 |
| P: | 1.88 in | LL: | 2.12 in |
| AB: | 4.07 | D: | 2.69 |
| U: | 0.75 in | G: | 1.94 |
| AA: | 8.88 | LM: | 7.76 |
| AG: | 4.65 | I: | 3.77 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Bore Code: | 23 | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.3 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

