How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | BD: | 5.88 |
| G: | 1.94 | P: | 1.88 in |
| AK: | 4.5 | V: | 1.94 in |
| AE2: | 0.56 | L: | 5.51 in |
| D: | 2.69 | AF: | 0.19 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | LM: | 7.76 |
| BE: | 0.38 in | LL: | 2.12 in |
| U: | 0.75 in | AA: | 8.88 |
| AG: | 4.65 | I: | 3.77 in |
| T: | 1.438 | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.83 |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Ratio: | 20:1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Output Shaft Direction: | 1 |
| Series Code: | OE | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

