How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | LM: | 7.76 |
| V: | 1.94 in | T: | 1.438 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.19 |
| AE2: | 0.56 | I: | 3.77 in |
| AG: | 4.65 | L: | 5.51 in |
| P: | 1.88 in | U: | 0.75 in |
| AA: | 8.88 | D: | 2.69 |
| LL: | 2.12 in | G: | 1.94 |
| BD: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.51 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Output RPM: | 70 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

