How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | LL: | 2.12 in |
| D: | 2.69 | I: | 3.77 in |
| T: | 1.438 | AG: | 4.65 |
| G: | 1.94 | LM: | 7.76 |
| P: | 1.88 in | AE2: | 0.56 |
| L: | 5.51 in | AB: | 4.07 |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | V: | 1.94 in |
| AF: | 0.19 | AA: | 8.88 |
Technical Specifications
| Assembly: | YFC-1 | Model Code: | 23YFC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Motor Frame Size: | 56C | Output RPM: | 70 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.51 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

