How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | P: | 1.88 in |
| D: | 2.69 | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 4.07 | AF: | 0.19 |
| H: | 0.53 in | BD: | 5.88 |
| L: | 5.51 in | LM: | 7.76 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | AG: | 4.65 |
| AE2: | 0.56 | AJ: | 5.88 |
| AA: | 8.88 | T: | 1.438 |
| V: | 1.94 in | LL: | 2.12 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.51 | Output RPM: | 70 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 25:1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Assembly: | YFC-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

