Grove Gear 23YFC-1-1.438-56C-30-L1
Part #:23YFC-1-1.438-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| G: | 1.94 | AG: | 4.65 |
| BF: | 0.41 | H: | 0.53 in |
| LL: | 2.12 in | I: | 3.77 in |
| P: | 1.88 in | U: | 0.75 in |
| AB: | 4.07 | AE2: | 0.56 |
| BD: | 5.88 | LM: | 7.76 |
| BE: | 0.38 in | V: | 1.94 in |
| T: | 1.438 | L: | 5.51 in |
| D: | 2.69 | AJ: | 5.88 |
| AK: | 4.5 | AA: | 8.88 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.32 | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 30:1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

