Grove Gear 23YFC-1-1.438-56C-30-L9
Part #:23YFC-1-1.438-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| AE2: | 0.56 | LM: | 7.76 |
| LL: | 2.12 in | T: | 1.438 |
| AG: | 4.65 | V: | 1.94 in |
| BE: | 0.38 in | H: | 0.53 in |
| G: | 1.94 | D: | 2.69 |
| AB: | 4.07 | I: | 3.77 in |
| BD: | 5.88 | AF: | 0.19 |
| U: | 0.75 in | L: | 5.51 in |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.32 |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 58.3 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Assembly: | YFC-1 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

