Grove Gear 23YFC-1-1.438-56C-40-L1
Part #:23YFC-1-1.438-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | I: | 3.77 in |
| L: | 5.51 in | BE: | 0.38 in |
| BF: | 0.41 | AB: | 4.07 |
| BD: | 5.88 | T: | 1.438 |
| U: | 0.75 in | H: | 0.53 in |
| G: | 1.94 | AE2: | 0.56 |
| D: | 2.69 | AF: | 0.19 |
| AJ: | 5.88 | AK: | 4.5 |
| LL: | 2.12 in | AG: | 4.65 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| LM: | 7.76 | AA: | 8.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.04 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Bore Code: | 23 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

