Grove Gear 23YFC-1-1.438-56C-40-L3
Part #:23YFC-1-1.438-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AA: | 8.88 |
| BE: | 0.38 in | AK: | 4.5 |
| AJ: | 5.88 | U: | 0.75 in |
| V: | 1.94 in | H: | 0.53 in |
| AB: | 4.07 | T: | 1.438 |
| AG: | 4.65 | G: | 1.94 |
| D: | 2.69 | P: | 1.88 in |
| LL: | 2.12 in | BF: | 0.41 |
| L: | 5.51 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AE2: | 0.56 | LM: | 7.76 |
Technical Specifications
| Model Code: | 23YFC | Output Diameter (in): | 1.438 in |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.04 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

