How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AJ: | 5.88 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | AG: | 4.65 |
| P: | 1.88 in | U: | 0.75 in |
| AA: | 8.88 | V: | 1.94 in |
| LL: | 2.12 in | I: | 3.77 in |
| AK: | 4.5 | T: | 1.438 |
| H: | 0.53 in | LM: | 7.76 |
| AE2: | 0.56 | BF: | 0.41 |
| G: | 1.94 | BD: | 5.88 |
| D: | 2.69 | L: | 5.51 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.847 |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Ratio Range: | 50:1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

