Grove Gear 23YFC-1-1.438-56C-60-L2
Part #:23YFC-1-1.438-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.69 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| T: | 1.438 | BE: | 0.38 in |
| AG: | 4.65 | L: | 5.51 in |
| P: | 1.88 in | V: | 1.94 in |
| LL: | 2.12 in | U: | 0.75 in |
| G: | 1.94 | AK: | 4.5 |
| LM: | 7.76 | H: | 0.53 in |
| AF: | 0.19 | AB: | 4.07 |
| BD: | 5.88 | AE2: | 0.56 |
| BF: | 0.41 | I: | 3.77 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.674 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Ratio: | 60:1 | Model Code: | 23YFC |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

