Grove Gear 23YFC-1-1.438-56C-60-L4
Part #:23YFC-1-1.438-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | LM: | 7.76 |
| G: | 1.94 | U: | 0.75 in |
| AK: | 4.5 | AJ: | 5.88 |
| V: | 1.94 in | AE2: | 0.56 |
| AA: | 8.88 | BE: | 0.38 in |
| LL: | 2.12 in | P: | 1.88 in |
| AF: | 0.19 | BD: | 5.88 |
| AG: | 4.65 | D: | 2.69 |
| I: | 3.77 in | H: | 0.53 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| T: | 1.438 | L: | 5.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.75 in |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 0.674 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

