Grove Gear 23YFC-1-1.438-56C-60-L9
Part #:23YFC-1-1.438-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.12 in |
| U: | 0.75 in | AK: | 4.5 |
| BD: | 5.88 | V: | 1.94 in |
| AG: | 4.65 | BF: | 0.41 |
| P: | 1.88 in | AF: | 0.19 |
| G: | 1.94 | AA: | 8.88 |
| AJ: | 5.88 | T: | 1.438 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| LM: | 7.76 | I: | 3.77 in |
| D: | 2.69 | AB: | 4.07 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Service Factor: | 1 |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Bore Code: | 23 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.674 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

