Grove Gear 23YFC-1-1.438-56C-7.5-L2
Part #:23YFC-1-1.438-56C-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BD: | 5.88 |
| T: | 1.438 | LM: | 7.76 |
| AG: | 4.65 | AJ: | 5.88 |
| H: | 0.53 in | AF: | 0.19 |
| LL: | 2.12 in | AA: | 8.88 |
| G: | 1.94 | P: | 1.88 in |
| L: | 5.51 in | BE: | 0.38 in |
| AE2: | 0.56 | V: | 1.94 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | BF: | 0.41 |
| AB: | 4.07 | AK: | 4.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 23YFC |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Series Code: | OE | Ratio: | 7.5:1 |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 3.47 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

