Grove Gear 23YFC-1-1.438-56C-7.5-L3
Part #:23YFC-1-1.438-56C-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 2.12 in |
| AA: | 8.88 | D: | 2.69 |
| L: | 5.51 in | AE2: | 0.56 |
| U: | 0.75 in | G: | 1.94 |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | BF: | 0.41 |
| AB: | 4.07 | V: | 1.94 in |
| I: | 3.77 in | P: | 1.88 in |
| AF: | 0.19 | LM: | 7.76 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | T: | 1.438 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 3.47 |
| Assembly: | YFC-1 | Output RPM: | 233 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | 23YFC | Series Code: | OE |
| Bore Code: | 23 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

