How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | U: | 0.75 in |
| AB: | 4.07 | AE2: | 0.56 |
| BD: | 5.88 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| AA: | 8.88 | AK: | 4.5 |
| D: | 2.69 | L: | 5.51 in |
| P: | 1.88 in | H: | 0.53 in |
| AG: | 4.65 | BF: | 0.41 |
| LM: | 7.76 | BE: | 0.38 in |
| AJ: | 5.88 | V: | 1.94 in |
| T: | 1.438 | G: | 1.94 |
Technical Specifications
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.455 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Product Type: | Right Angle |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

