How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE2: | 0.56 |
| L: | 5.51 in | G: | 1.94 |
| I: | 3.77 in | BD: | 5.88 |
| AB: | 4.07 | AG: | 4.65 |
| T: | 1.438 | H: | 0.53 in |
| LL: | 2.12 in | LM: | 7.76 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| BE: | 0.38 in | AA: | 8.88 |
| P: | 1.88 in | AK: | 4.5 |
| U: | 0.75 in | AF: | 0.19 |
| D: | 2.69 | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Bore Code: | 23 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.455 | Output RPM: | 21.9 |
| Model Code: | 23YFC | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

