How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| LL: | 2.12 in | LM: | 7.76 |
| AF: | 0.19 | BE: | 0.38 in |
| T: | 1 | V: | 1.94 in |
| P: | 1.88 in | AK: | 4.5 |
| AA: | 8.88 | G: | 1.94 |
| AB: | 4.07 | AG: | 4.65 |
| L: | 5.51 in | AE2: | 0.56 |
| D: | 2.69 | BF: | 0.41 |
| AJ: | 5.88 | H: | 0.53 in |
| U: | 0.75 in | BD: | 5.88 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Output RPM: | 175 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.08 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

