How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 8.88 |
| AB: | 4.07 | P: | 1.88 in |
| BD: | 5.88 | I: | 3.77 in |
| LL: | 2.12 in | G: | 1.94 |
| BF: | 0.41 | V: | 1.94 in |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 1 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | D: | 2.69 |
| U: | 0.75 in | AK: | 4.5 |
| AE2: | 0.56 | AG: | 4.65 |
| LM: | 7.76 | AF: | 0.19 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 0.307 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

