How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | H: | 0.53 in |
| BF: | 0.41 | T: | 1 |
| G: | 1.94 | AF: | 0.19 |
| AA: | 8.88 | AJ: | 5.88 |
| AG: | 4.65 | BE: | 0.38 in |
| AK: | 4.5 | P: | 1.88 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| LM: | 7.76 | D: | 2.69 |
| BD: | 5.88 | U: | 0.75 in |
| L: | 5.51 in | AE2: | 0.56 |
| LL: | 2.12 in | V: | 1.94 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 23YFC |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.3 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Assembly: | YFC-2 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 117 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

