How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1 |
| I: | 3.77 in | V: | 1.94 in |
| AE2: | 0.56 | U: | 0.75 in |
| G: | 1.94 | AJ: | 5.88 |
| H: | 0.53 in | LM: | 7.76 |
| L: | 5.51 in | AF: | 0.19 |
| BF: | 0.41 | AB: | 4.07 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AA: | 8.88 |
| D: | 2.69 | P: | 1.88 in |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.83 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 16 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

