How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| LM: | 7.76 | T: | 1 |
| BF: | 0.41 | L: | 5.51 in |
| D: | 2.69 | U: | 0.75 in |
| AE2: | 0.56 | AB: | 4.07 |
| H: | 0.53 in | LL: | 2.12 in |
| AG: | 4.65 | G: | 1.94 |
| AK: | 4.5 | AA: | 8.88 |
| AF: | 0.19 | V: | 1.94 in |
| I: | 3.77 in | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1 in |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.83 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

