How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BE: | 0.38 in |
| U: | 0.75 in | AJ: | 5.88 |
| BD: | 5.88 | I: | 3.77 in |
| AB: | 4.07 | D: | 2.69 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| LM: | 7.76 | AA: | 8.88 |
| LL: | 2.12 in | AG: | 4.65 |
| AF: | 0.19 | V: | 1.94 in |
| AE2: | 0.56 | BF: | 0.41 |
| AK: | 4.5 | G: | 1.94 |
| T: | 1 | P: | 1.88 in |
Technical Specifications
| Center Distance (in): | 2.375 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Bore Code: | 16 |
| Model Code: | 23YFC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.83 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

