How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.75 in |
| BE: | 0.38 in | P: | 1.88 in |
| LM: | 7.76 | AG: | 4.65 |
| T: | 1 | AF: | 0.19 |
| D: | 2.69 | V: | 1.94 in |
| AE2: | 0.56 | AB: | 4.07 |
| H: | 0.53 in | L: | 5.51 in |
| AJ: | 5.88 | I: | 3.77 in |
| AA: | 8.88 | LL: | 2.12 in |
| BF: | 0.41 | BD: | 5.88 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.51 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1 in | Ratio Range: | 25:1 |
| Motor Frame Size: | 140TC | Assembly: | YFC-2 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

