Grove Gear 23YFC-2-1.000-140TC-30-L1
Part #:23YFC-2-1.000-140TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AG: | 4.65 |
| U: | 0.75 in | AA: | 8.88 |
| LL: | 2.12 in | H: | 0.53 in |
| I: | 3.77 in | P: | 1.88 in |
| BF: | 0.41 | T: | 1 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | L: | 5.51 in |
| AF: | 0.19 | BD: | 5.88 |
| LM: | 7.76 | AJ: | 5.88 |
| V: | 1.94 in | AB: | 4.07 |
| AE2: | 0.56 | D: | 2.69 |
Technical Specifications
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 1.32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

