Grove Gear 23YFC-2-1.000-140TC-30-L2
Part #:23YFC-2-1.000-140TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BE: | 0.38 in |
| T: | 1 | AJ: | 5.88 |
| AG: | 4.65 | G: | 1.94 |
| LL: | 2.12 in | I: | 3.77 in |
| BF: | 0.41 | U: | 0.75 in |
| L: | 5.51 in | AB: | 4.07 |
| BD: | 5.88 | AE2: | 0.56 |
| LM: | 7.76 | AK: | 4.5 |
| V: | 1.94 in | D: | 2.69 |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 58.3 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 30:1 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.32 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

