Grove Gear 23YFC-2-1.000-140TC-30-L4
Part #:23YFC-2-1.000-140TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AA: | 8.88 |
| AJ: | 5.88 | AB: | 4.07 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | U: | 0.75 in |
| G: | 1.94 | LL: | 2.12 in |
| BD: | 5.88 | D: | 2.69 |
| T: | 1 | LM: | 7.76 |
| AG: | 4.65 | H: | 0.53 in |
| I: | 3.77 in | BE: | 0.38 in |
| AK: | 4.5 | AF: | 0.19 |
| L: | 5.51 in | P: | 1.88 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Model Code: | 23YFC | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.32 | Bore Code: | 16 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

