How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| P: | 1.88 in | D: | 2.69 |
| T: | 1 | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
| AB: | 4.07 | AF: | 0.19 |
| LL: | 2.12 in | U: | 0.75 in |
| LM: | 7.76 | BE: | 0.38 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AA: | 8.88 |
| AJ: | 5.88 | V: | 1.94 in |
| BD: | 5.88 | AG: | 4.65 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.04 |
| Service Factor: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Bore Code: | 16 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Model Code: | 23YFC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 43.8 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

