How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AE2: | 0.56 |
| AA: | 8.88 | AG: | 4.65 |
| BD: | 5.88 | LM: | 7.76 |
| AK: | 4.5 | U: | 0.75 in |
| BF: | 0.41 | I: | 3.77 in |
| H: | 0.53 in | AF: | 0.19 |
| AB: | 4.07 | D: | 2.69 |
| V: | 1.94 in | T: | 1 |
| LL: | 2.12 in | L: | 5.51 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.04 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Bore Code: | 16 | Input Diameter (in): | 0.75 in |
| Ratio: | 40:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

