How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.94 |
| D: | 2.69 | AF: | 0.19 |
| V: | 1.94 in | LM: | 7.76 |
| U: | 0.75 in | AK: | 4.5 |
| AG: | 4.65 | BF: | 0.41 |
| H: | 0.53 in | AE2: | 0.56 |
| AB: | 4.07 | P: | 1.88 in |
| I: | 3.77 in | BE: | 0.38 in |
| L: | 5.51 in | AA: | 8.88 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| BD: | 5.88 | T: | 1 |
Technical Specifications
| Bore Code: | 16 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.89 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 5:1 | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Output RPM: | 350 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 5:1 | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

