How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | V: | 1.94 in |
| BE: | 0.38 in | BF: | 0.41 |
| LL: | 2.12 in | AF: | 0.19 |
| D: | 2.69 | P: | 1.88 in |
| AE2: | 0.56 | AK: | 4.5 |
| T: | 1 | I: | 3.77 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AJ: | 5.88 |
| BD: | 5.88 | LM: | 7.76 |
| AG: | 4.65 | L: | 5.51 in |
| AB: | 4.07 | AA: | 8.88 |
Technical Specifications
| Output Diameter (in): | 1 in | Assembly: | YFC-2 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 350 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Ratio: | 5:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.89 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

