How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.12 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | G: | 1.94 |
| AJ: | 5.88 | BE: | 0.38 in |
| LM: | 7.76 | I: | 3.77 in |
| P: | 1.88 in | AA: | 8.88 |
| AE2: | 0.56 | V: | 1.94 in |
| AF: | 0.19 | L: | 5.51 in |
| AK: | 4.5 | D: | 2.69 |
| T: | 1 | AB: | 4.07 |
| U: | 0.75 in | H: | 0.53 in |
Technical Specifications
| Output RPM: | 350 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 3.89 | Model Code: | 23YFC |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Ratio: | 5:1 |
| Bore Code: | 16 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

