How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.94 |
| U: | 0.75 in | AB: | 4.07 |
| I: | 3.77 in | LM: | 7.76 |
| AF: | 0.19 | T: | 1 |
| AJ: | 5.88 | AA: | 8.88 |
| L: | 5.51 in | H: | 0.53 in |
| AE2: | 0.56 | P: | 1.88 in |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | V: | 1.94 in |
| D: | 2.69 | BD: | 5.88 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
Technical Specifications
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.89 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Model Code: | 23YFC | Series Code: | OE |
| Output Shaft Direction: | 2 | Output RPM: | 350 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

