How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| AK: | 4.5 | G: | 1.94 |
| BF: | 0.41 | AA: | 8.88 |
| LL: | 2.12 in | V: | 1.94 in |
| AJ: | 5.88 | I: | 3.77 in |
| U: | 0.75 in | BE: | 0.38 in |
| AE2: | 0.56 | LM: | 7.76 |
| L: | 5.51 in | T: | 1 |
| AB: | 4.07 | P: | 1.88 in |
| D: | 2.69 | AG: | 4.65 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.847 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 16 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

