How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.19 |
| D: | 2.69 | P: | 1.88 in |
| LM: | 7.76 | LL: | 2.12 in |
| AE2: | 0.56 | AK: | 4.5 |
| BE: | 0.38 in | T: | 1 |
| U: | 0.75 in | I: | 3.77 in |
| AG: | 4.65 | BD: | 5.88 |
| V: | 1.94 in | G: | 1.94 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | AJ: | 5.88 |
| H: | 0.53 in | AB: | 4.07 |
Technical Specifications
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 140TC |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.847 |
| Model Code: | 23YFC | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Center Distance (in): | 2.375 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Ratio Range: | 50:1 | Output Diameter (in): | 1 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

